IESNA:LM-63-2002
[TEST]P1200796
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-827-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18020
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2114.3 2647.3 3129.1 3502.1 3806.3 3978.4 4059.3 4088.2 4234.2 4546.7
5063 5715 6356.9 6869.4 7317.7 7727 7985.6 8051.7 7892.6 7489.8
6676.9 5271.3 4351.4 3644.5 2886.4 2030.6 1334.8 935.8 730.2 630.7
572.1 480.9 407.4 141.4 68.8 11.2 0
2114.3 2665.9 3152.4 3531.9 3811 3999.8 4096.5 4123.5 4244.4 4526.3
5003.5 5642.5 6272.2 6802.4 7255.4 7664.7 7971.7 8082.4 7981 7639.6
6960.6 5662 4527.2 3801.7 3052.9 2213.8 1455.7 982.3 753.4 653
577.6 488.3 411.1 174.9 73.5 14 0
2114.3 2642.6 3119.8 3503.1 3801.7 4018.4 4138.4 4189.5 4284.4 4537.4
4943.9 5511.3 6116 6648.9 7079.6 7423.8 7746.6 7903.8 7863.8 7591.2
7045.2 6153.2 4904.9 4034.2 3291 2478 1654.8 1099.5 813 675.3
596.2 519 444.6 339.5 173 20.5 0
2114.3 2642.6 3105.9 3488.2 3807.2 4051.9 4215.6 4301.2 4390.5 4585.8
4888.1 5328.1 5850.9 6352.2 6755.9 7087.1 7365.2 7590.3 7650.8 7561.5
7233.1 6623.8 5768.1 4755.1 3801.7 2954.3 2065.9 1322.7 902.3 686.5
592.5 514.4 439 349.7 245.6 95.8 0
2114.3 2564.5 3013.8 3406.3 3743.1 4040.7 4277.9 4435.1 4535.6 4690
4941.1 5263.9 5681.6 6106.7 6489 6818.2 7086.1 7324.3 7493.6 7539.1
7448.9 7171.7 6634.1 5821.1 4871.4 3901.2 2906.8 1916.2 1203.7 807.4
615.8 546.9 475.3 362.8 244.6 76.3 0
2114.3 2523.6 2929.1 3311.5 3664.9 3992.3 4290 4525.3 4685.3 4835.1
5023 5292.7 5605.3 5976.4 6350.4 6722.4 7038.7 7286.1 7473.1 7627.5
7747.5 7707.5 7539.1 7156.8 6496.4 5640.6 4540.2 3481.7 2341.3 1445.5
937.6 640.9 464.2 280.9 141.4 37.2 0
2114.3 2445.5 2798 3158 3507.7 3851 4182.1 4477 4721.6 4917.9
5116.9 5334.6 5573.7 5871.3 6212.7 6599.6 6997.8 7381.9 7722.4 8021.9
8294.4 8594 8728.8 8812.6 8793.9 8414.4 7689.8 6535.5 5008.1 3392.4
1958 1016.7 519 299.5 146 50.2 0
2114.3 2385.9 2668.7 2977.5 3297.5 3599.8 3924.4 4239.8 4543 4810.9
5078.8 5327.2 5552.3 5795 6049.9 6323.4 6640.6 6999.6 7392.2 7808.9
8263.7 8916.7 9444.1 9766 10132.5 10397.6 10432 10075.7 9149.3 7649.8
5573.7 3597 1833.4 747.9 267 52.1 0
2114.3 2278.9 2478 2708.7 2961.7 3229.6 3502.1 3771.9 4038.9 4313.3
4600.7 4866.7 5156 5458.3 5772.7 6088 6437.8 6830.3 7264.7 7756.8
8331.6 9203.2 10068.3 10660.8 11417.1 12307.3 13259.8 13895.1 13759.3 12480.3
9846.9 6383.8 2707.8 826.9 260.5 54 0
2114.3 2260.3 2458.5 2670.6 2909.6 3162.6 3421.2 3678.9 3933.7 4192.3
4447.2 4711.4 4990.4 5292.7 5605.3 5929.9 6290.8 6689.9 7136.4 7645.2
8219.1 9141.8 10013.4 10655.2 11463.6 12433.8 13473.7 14136 14010.4 12650.5
9788.3 5985.7 2293.8 633.5 204.6 46.5 0
2114.3 2189.7 2292 2429.6 2596.1 2777.5 2960.8 3153.3 3352.4 3553.3
3756.1 3965.4 4176.5 4399.8 4639.8 4893.7 5172.7 5489 5870.4 6305.7
6835.9 7678.7 8317.7 8948.4 9717.6 10643.2 11511.9 11888.7 11495.2 9994.8
7378.2 4106.8 1184.1 248.4 82.8 18.6 0
2114.3 2137.6 2195.2 2278 2392.4 2516.1 2651 2789.6 2930.1 3079.8
3225.9 3366.3 3511.4 3655.6 3808.2 3969.1 4138.4 4344 4582.1 4890.9
5337.4 5891.8 6269.4 6691.7 7196.8 7747.5 8123.3 7992.1 7335.4 6103.9
4408.1 2255.7 735.8 219.5 75.3 17.7 0
2114.3 2091.1 2099.4 2137.6 2199.9 2264.1 2348.7 2432.4 2515.2 2601.7
2677.1 2745 2801.7 2853.8 2890.1 2913.3 2936.6 2952.4 2978.4 3038.9
3184 3269.6 3285.4 3317 3366.3 3411 3289.1 2903.1 2352.4 1743.2
1185.1 671.6 336.7 142.3 68.8 24.2 0
2114.3 1993.4 1921.8 1884.6 1880.8 1895.7 1920.8 1948.7 1968.3 1980.4
1979.4 1956.2 1919.9 1868.7 1800.8 1718 1618.5 1515.3 1420.4 1332
1240.9 1159.9 1092 1036.2 987.9 938.6 877.2 794.4 680 526.5
383.2 281.8 195.3 125.6 71.6 20.5 0
2114.3 1903.2 1772 1714.3 1700.4 1712.5 1738.5 1766.4 1780.4 1776.6
1757.1 1722.7 1672.5 1610.1 1537.6 1463.2 1386 1308.8 1232.5 1148.8
1064.1 987.9 932 898.6 885.5 887.4 885.5 859.5 795.3 688.3
523.7 360.9 253 166.5 82.8 18.6 0
2114.3 1832.5 1674.3 1612 1614.8 1650.1 1689.2 1714.3 1716.2 1699.4
1666.9 1620.4 1565.5 1502.2 1435.3 1369.2 1299.5 1226 1150.6 1080.9
1027.9 982.3 951.6 932 915.3 895.8 865.1 833.4 794.4 732.1
637.2 500.4 328.4 181.4 86.5 18.6 0
2114.3 1764.6 1601.8 1559.9 1586 1634.3 1672.5 1691.1 1683.6 1654.8
1610.1 1557.1 1495.7 1435.3 1371.1 1308.8 1266 1214.8 1150.6 1099.5
1065.1 1019.5 947.9 891.1 853.9 817.6 780.4 743.2 709.7 679
642.8 584.2 478.1 366.5 214.9 52.1 0
2114.3 1726.4 1563.6 1540.4 1585 1631.5 1669.7 1680.8 1663.2 1617.6
1562.7 1500.4 1433.4 1373.9 1322.7 1293.9 1259.5 1224.1 1189.7 1113.4
1045.5 991.6 937.6 887.4 835.3 789.7 745.1 704.1 661.4 612.1
563.7 520 455.8 393.5 275.3 107 0
2114.3 1693.9 1539.5 1536.7 1586 1630.6 1664.1 1667.8 1640.8 1591.5
1529.2 1460.4 1399 1342.3 1304.1 1271.6 1229.7 1173 1122.7 1062.3
1015.8 963.7 912.5 866 826.9 786.9 744.1 700.4 649.3 592.5
530.2 475.3 404.6 306 202.8 84.6 0
2114.3 1675.3 1527.4 1535.7 1589.7 1633.4 1663.2 1657.6 1623.2 1564.6
1492 1424.1 1366.4 1322.7 1302.3 1253 1176.7 1088.3 1053 1023.2
970.2 929.3 893.9 841.8 802.7 772.1 732.1 684.6 627.9 565.6
497.6 467.9 402.8 263.2 191.6 117.2 0
2114.3 1671.5 1519.9 1536.7 1590.6 1635.3 1662.2 1654.8 1612.9 1546.9
1473.4 1406.4 1349.7 1322.7 1291.1 1228.8 1117.1 1043.7 1025.1 988.8
942.3 892 844.6 808.3 786 766.5 730.2 685.5 631.6 569.3
503.2 520 414.9 277.2 211.2 78.1 0
2114.3 1671.5 1519 1539.5 1591.5 1636.2 1661.3 1657.6 1616.7 1547.8
1473.4 1405.5 1348.8 1323.7 1288.3 1225.1 1108.8 1044.6 1029.7 987.9
939.5 884.6 845.5 797.2 790.7 766.5 729.3 685.5 635.3 568.3
505.1 512.5 356.3 286.5 208.4 75.3 0
